08 Jul 2019 | AMSTERDAM

STMicroelectronics Announces Status of Common Share Repurchase Program

Disclosure of Transactions in Own Shares – Period from Jul 01, 2019 to Jul 05, 2019 AMSTERDAM / 08 Jul 2019

STMicroelectronics N.V. (the “Company” or “STMicroelectronics”), a global semiconductor leader serving customers across the spectrum of electronics applications, announces full details of its common share repurchase program (the “Program”) disclosed via a press release dated November 5, 2018. The Program was approved by a shareholder resolution dated May 31, 2018 and by the supervisory board.

STMicroelectronics N.V. (registered with the trade register under number 33194537) (LEI: 213800Z8NOHIKRI42W10) (Ticker: “STM”) announces the repurchase(by a broker acting for the Company) on theregulated market of Euronext Paris, in the period between July 01, 2019 to July 05, 2019 (the “Period”), of 469,661 ordinary shares (equal to 0.05% of its issued share capital) at the weighted averagepurchase price per share of EUR 16.1230 and for an overall price of EUR 7,572,360.15. Below is a summary of the repurchase transactions made in the course of thePeriod in relation to the ordinary shares of STM (ISIN: NL0000226223), in detailed form.

Transactions in Period

Dates of transaction Number of share
purchased
Weighted average purchase
price per share (EUR)
Total amount paid
(EUR)
Market on which the shares were
bought (MIC code)
Jul 01, 2019 91,608 16.4521 1,507,141.96 XPAR
Jul 02, 2019 95,946 16.1649 1,550,953.18 XPAR
Jul 03, 2019 95,607 16.0135 1,531,005.47 XPAR
Jul 04, 2019 95,006 16.1366 1,533,077.90 XPAR
Jul 05, 2019 91,494 15.8500 1,450,181.64 XPAR
Total for Period 469,661 16.1230 7,572,360.15  

Following the share buybacks detailed above, the Company holds in total 15,622,918 treasury shares, which represents approximately 1.7% of the Company’s issued share capital.

In accordance with Article 5(1)(b) of Regulation (EU) 596/2014 (the Market Abuse Regulation) and Article 2(3) of Commission Delegated Regulation (EU) 2016/1052, a full breakdown of the individual trades in the Program are disclosed on the ST website (https://investors.st.com/buyback-program).

About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.

In 2018, the Company’s net revenues were $9.66 billion, serving more than 100,000 customers worldwide.

Further information can be found at www.st.com.

For further information, please contact:

INVESTOR RELATIONS:
Céline Berthier
Group VP, Investor Relations

Tel : +41.22.929.58.12
celine.berthier@st.com

MEDIA RELATIONS:
Alexis Breton
Corporate External Communications

Tel: + 33 6 59 16 79 08
alexis.breton@st.com