14 Jan 2016 | Geneva

STMicroelectronics Quick to Support 96Boards Consumer Edition by Introducing New Mezzanine-Compliant STM32 Sensor Board

Geneva / 14 Jan 2016

STMicroelectronics is now sampling a new STM32 microcontroller mezzanine board for 96Boards Consumer Edition (CE) platforms that simplifies development of smart mobile, embedded, or digital-home devices.

One of the first 96Boards CE small-mezzanine specification cards in the market, the B-F446E-96B01A simplifies development of context-aware functionality. It integrates ST’s powerful and efficient STM32F446 microcontroller featuring the ARM® Cortex®-M4F core, smart peripherals, as well as on-board MEMS accelerometer, magnetometer, gyroscope, pressure sensor, and microphone. Arduino Uno and Seeedstudio Grove connectors simplify adding extra-function extensions using expansion boards or modules from either ecosystem. These include light sensors, humidity sensors, wireless-communication interfaces, user-interface devices, and many others.

The 96Boards CE specification streamlines product development based on ARM Cortex-A processors and Linux operating systems including Android by specifying a compact compute-board form factor1, baseline I/Os such as WiFi, BLE, USB, MicroSD, and HDMI, and standardized connector positions. The specification also standardizes low- and high-speed peripheral connectors to allow functional expansion by adding mezzanine boards such as ST’s B-F446E-96B01A.

Developers can work with the B-F446E-96B01A using the same ecosystem as ST’s proven and convenient STM32 Nucleo boards. This gives access to resources including the STM32CubeMX initialization code generator, as well as application-code samples, software snippets, and a hardware API. The mezzanine board comes with an embedded ST-Link debugger, which eliminates any need for a separate debug probe, and allows drag-and-drop Flash programming. It is also enabling direct access to ARM mbed™ online tools, allowing projects to start immediately without having to install any software.

The B-F446E-96B01A is sampling now to lead customers and will be generally available in Q2 2016.

For further information, please go to www.st.com/mezzanine-pr and www.96boards.org/products/mezzanine.

1The standard 96Boards CE form factor is 85mm x 54mm x 12mm. An extended 85mm x 100mm x 12mm form factor is also specified.

 

[1] The standard 96Boards CE form factor is 85mm x 54mm x 12mm. An extended 85mm x 100mm x 12mm form factor is also specified.
[1] The standard 96Boards CE form factor is 85mm x 54mm x 12mm. An extended 85mm x 100mm x 12mm form factor is also specified.