STMicroelectronics Showcases IoT Technologies at TECHNO-FRONTIER 2015
May 20–22, 2015, Makuhari Messe, Japan (ST Booth: No. 5E-301) Tokyo / 19 May 2015STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, will exhibit its latest solutions for the Internet of Things (IoT) at TECHNO-FRONTIER 2015. Demonstrations at ST's booth (No. 5E-301) focus on technologies that contribute to building a society where everything is connected through the Internet, such as Smart Cities, Smart Power, and wearable devices.
Smart City Solutions
- A number of Smart City projects are now underway worldwide aimed at reducing environmental loads through greater energy efficiency, improving operation and maintenance of buildings and public infrastructure, and enhancing various types of public services. At TECHNO-FRONTIER, ST and Paradox Engineering, a Swiss technology company, will demonstrate a Smart City solution based on ST’s development boards for 32-bit MCUs and various sensors combined with Paradox Engineering's wireless lighting-control boards and its communication platform for the efficient operation of wireless mesh networks.
A wireless mesh network installed at ST’s booth at TECHNO-FRONTIER allows the detection by proximity-sensor nodes of a radio-controlled model car to adjust road lighting in response to the position of the vehicle; in-door vibration detection by acceleration-sensor nodes combined with temperature, humidity, and pressure measurements at multiple environmental sensor nodes installed around the booth; monitoring power consumption of booth lights using wirelessly-connected lighting-control boards. All the sensor data is displayed on a screen.
Smart Power Solutions
- A large variety of smartphones, tablets, and wearable devices in production increases the diversity in power adapters and the demand for simple, user-friendly, and energy-efficient power-supply solutions. In wireless power supplies, ST shows its advanced multi-platform digital power-controller IC that is compliant with the Qi and PMA (Power Matters Alliance) standards. ST will also introduce a USB PD (Power Delivery) controller IC that conducts protocol communication between a host and terminals for USB Power Delivery that supplies up to 100W via USB to electronic devices with high power consumption.
- Regulations on standby power are being tightened across the world in order to reduce the waste power produced by AC adapters when electronic devices are not in operation. At TECHNO-FRONTIER, ST will demonstrate its standby-power monitoring solution using a multi-mode power-controller IC suitable for AC-adapter chargers for smartphones and tablet PCs. This power-controller IC, which reduces standby power to almost zero, integrates a new proprietary primary constant-current mode sensing and high-voltage startup circuit in a 8-pin package, thereby contributing to cost reduction by minimizing the number of external components.
- Silicon carbide (SiC) attracts attention as a next-generation semiconductor material. On display at TECHNO-FRONTIER, ST’s newest SiC Power MOSFET offers superior power efficiency and reliability, expanding the Company’s portfolio of devices with different on-resistance ratings. Thanks to ST's proprietary packaging technology, the new 1200V SiC Power MOSFET can be operated at temperatures up to 200°C, which makes it ideal for applications used in high-temperature environments, such as solar-power inverters, electric and hybrid automobiles, server systems, and industrial motors.
Wearable Solutions
- Wearable devices have the potential to create “human nodes” that form part of the IoT. Addressing safe energy supply in wearable devices and sensor nodes that are increasingly becoming part of our everyday life, ST has developed an ultra-thin (220μm) battery that uses a solid-state thin lithium layer on a glass substrate made through a semiconductor manufacturing process. As a solid battery, it is free from risks of ignition or explosion.
- T will exhibit the world’s smallest LDO regulator with linear voltage control. ST's advanced process and packaging technologies have enabled the reduction in IC dimensions to 0.47 × 0.47mm -- about three times the thickness of a human hair. ST will also demonstrate its ultra-small battery-charging IC that combines highly accurate current control with an extremely low leak current. These ST products will significantly improve design flexibility for developers of wearable devices.
- ST will demonstrate its 6-axis MEMS sensor-module evaluation board that integrates a 3-axis digital-output acceleration sensor and a 3-axis gyroscope. The module’s compact form factor (2.5 × 3.0 × 0.8 mm) and superior power efficiency (about 20% higher than competing products) contribute to space and power savings in wearable devices. The ST booth at TECHNO-FRONTIER will also host a voice-recognition demo based on MEMS microphone and Bluetooth Low Energy (BLE) technologies.
Development Ecosystem
- In an IoT environment, every "thing" needs to provide computation, sensing, communication, and power-supply capabilities. Device manufacturers want to make the development of such "things" quick and easy. Visitors to ST's booth at TECHNO-FRONTIER 2015 will be able to experiment with the 32-bit MCU development and expansion boards equipped with various motion and environmental sensors and wireless communication technologies (BLE/NFC) that are part of the Company’s continuously expanding IoT development ecosystem.
Other demonstrations at ST's TECHNO-FRONTIER booth include a digital power-supply solution that makes switching power supplies more efficient; highly accurate motor control that combines a microcontroller with a motor driver; and noise cancellation using MEMS microphones.
About STMicroelectronics
ST is a global leader in the semiconductor market serving customers across the spectrum of sense and power and automotive products and embedded processing solutions. From energy management and savings to trust and data security, from healthcare and wellness to smart consumer devices, in the home, car and office, at work and at play, ST is found everywhere microelectronics make a positive and innovative contribution to people's life. By getting more from technology to get more from life, ST stands for life.augmented.
In 2014, the company’s net revenues were $7.40 billion. Further information on ST can be found at www.st.com.