10 Dec 2015 | Geneva
English | French | Italian

Microcontrollers and Power Semiconductors from STMicroelectronics Selected by Toyota Industry for Voltage Converter in Toyota’s New Prius

Integration of ST components with car maker’s software enables highly efficient voltage conversion and low heat dissipation while contributing to miniaturization of power control unit Geneva / 10 Dec 2015

STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications and a major supplier of automotive ICs, today announced that its 32-bit automotive microcontrollers and Power MOSFETs have been selected by Toyota Industries Corporation (TICO) for the DC-DC converter in Toyota’s new, fourth-generation Prius hybrid-vehicle platform. 

The DC-DC converter underlies the power control unit, the heart of a hybrid electric vehicle, along with the inverter and the variable-voltage system. ST provides 32-bit automotive MCUs for the new Prius’ DC/DC converter, which controls the voltage reduction of the current generated from the battery or generator that is used by the vehicle’s 14V subsystems, such as the car radio, lighting and wipers. The DC/DC converter also uses two ST Power MOSFETs. The components’ integration with TICO’s software enables highly efficient voltage conversion and low heat dissipation, and contributes to the miniaturization of the power control unit.

ST’s automotive-grade microcontrollers used in the DC-DC converter of the new Prius are based on the PowerPC architecture. The chips are manufactured using ST’s proprietary in-house embedded-Flash technology.

Spanning breakdown voltages from 500V to 1500V, ST’s Power MOSFETs combine low gate charge and low on-resistance with state-of-the-art packaging to deliver highly-efficient power-handling capability.

“The ST-powered DC-DC converter developed by TICO for the new, fourth-generation Prius, establishes a new benchmark in efficiency and technology features and is a prime example of the industry trend towards Smart Driving,” said Marco Cassis, Executive Vice President, Japan & Korea Region, STMicroelectronics. “We are pleased to contribute to this technology innovation by providing the automotive microcontrollers and power-conversion devices with no-compromises and robust performance.”

About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices. By getting more from technology to get more from life, ST stands for life.augmented.

In 2014, the Company’s net revenues were $7.40 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.