High-voltage, low- and high-side bidirectional current sense amplifiers
Able to detect drop voltages as low as 10 mV, our high-voltage bidirectional current sense amplifiers (available both as Automotive and Industrial grade) can sense the current thanks to a shunt resistor over a wide range of common mode voltages from –20 to + 70 V, regardless of the supply voltage. Available also with extended temperature range (-40 to 150 °C).
New low- and high-side bidirectional, zero-drift, current sense amplifiers
Based on a zero-drift architecture that delivers high performance for precision current sensing, the TSC21x series brings excellent accuracy and robustness to your design.
With a wide supply voltage range from 2.7 to 26 V, TSC21 current sense amplifiers support temperatures from -40 to 125 °C, making them ideal for industrial and automotive applications. Automotive Grade (AG) versions are available.
Key features and benefits
- High precision: Very low offset voltage
- Great accuracy: Accuracy virtually unaffected by temperature change
- Robustness: High ESD tolerance guaranteed
Application examples





Prototype & test with our evaluation kit for high-precision, bidirectional, current sense amplifiers
Prototype & test with our evaluation kit for high voltage bidirectional current sense amplifiers (TSC2010,TSC2011,TSC2012)

主な特徴とメリット
- 高精度: きわめて低い入力オフセット電圧
- 全温度にわたる正確性: 入力オフセット電圧の温度による影響が極小
- 堅牢性: 高いESD耐圧を保証