Current sense amplifiers

High voltage, low- and high-side current sense amplifiers

A high-side current sense amplifier which delivers an analog voltage output; the TSC200 integrates an open-drain comparator with output latch function and an internal 0.6 V voltage reference.

 
Gain Setting
200 V/V

High-voltage, low- and high-side bidirectional current sense amplifiers

Able to detect drop voltages as low as 10 mV, our high-voltage bidirectional current sense amplifiers (available both as Automotive and Industrial grade) can sense the current thanks to a shunt resistor over a wide range of common mode voltages from –20 to + 70 V, regardless of the supply voltage. Available also with extended temperature range (-40 to 150 °C).

 
 
20 V/V
 
 
60 V/V
 
 
100 V/V

New low- and high-side bidirectional, zero-drift, current sense amplifiers

Based on a zero-drift architecture that delivers high performance for precision current sensing, the TSC21x series brings excellent accuracy and robustness to your design.

With a wide supply voltage range from 2.7 to 26 V, TSC21 current sense amplifiers support temperatures from -40 to 125 °C, making them ideal for industrial and automotive applications. Automotive Grade (AG) versions are available.

 
Gain Setting
200 V/V
 
 
500 V/V
 
 
1000 V/V
 
 
50 V/V
 
 
100 V/V
 
 
75 V/V

Key features and benefits

  • High precision: Very low offset voltage
  • Great accuracy: Accuracy virtually unaffected by temperature change
  • Robustness: High ESD tolerance guaranteed

Application examples

car
Automotive
Telecom
Battery management
Servers
Industrial
You can get started creating your own system with our development environment

Simulate with eDesignSuite, our smart design tool and circuit simulator.

eDS.st.com

Prototype & test with our evaluation kit for high-precision, bidirectional, current sense amplifiers

STEVAL-AETKT2V1

Prototype & test with our evaluation kit for high voltage bidirectional current sense amplifiers (TSC2010,TSC2011,TSC2012)

STEVAL-AETKT1V2

新しいハイサイド / ローサイド測定対応の双方向ゼロドリフト電流センス・アンプ

主な特徴とメリット

  • 高精度: きわめて低い入力オフセット電圧
  • 全温度にわたる正確性: 入力オフセット電圧の温度による影響が極小
  • 堅牢性: 高いESD耐圧を保証

アプリケーション例

STの評価キットと開発環境を活用して独自のシステム開発が可能です。