Clarinox is a pioneering leader in embedded software solutions and development tools for wireless connectivity. At its core, the Clarinox wireless ecosystem is powered by ClarinoxBlue and ClarinoxWiFi, protocol stacks for Bluetooth, Bluetooth® Low Energy, and wi-fi. These versatile stacks operate seamlessly on the Clarinox SoftFrame abstraction layer, facilitating swift portability, coexistence, and interoperability. Complementing this ecosystem is the ClariFi tool, a critical component that offers essential debug functions, including protocol analysis and memory management. These functions play a vital role in enabling the efficient development and ongoing maintenance of increasingly complex wireless protocols. Ultimately, the Clarinox ecosystem provides a comprehensive package that not only enhances robustness but also accelerates time-to-market for our valued customers.
Clarinox supports a wide range of STMicroelectronics MCU and application processing platforms and because of the abstraction layer enabled by Clarinox SoftFrame there is support for many RTOSes, including Android, AUTOSAR, Azure RTOS, eCos, ELinOS, embOS, FreeRTOS/SafeRTOS, INTEGRITY, Linux, Mbed™ OS, MQX, Nucleus, PikeOS, PX5, QNX, RTX, TI-RTOS, uC/OS-III, ulTRON, VxWorks, Windows, and Zephyr.
Products & services by Clarinox
A robust Bluetooth Classic/LE protocol stack, Auracast, and Mesh ready, supporting over 15 different RTOS. ClarinoxBlue is a dev-friendly stack that offers advanced embedded connectivity solutions.
- Bluetooth 5.3 qualified (QDID: D063123) supporting Bluetooth classic, Low energy and Mesh
- Supports single and multithreaded applications for multiple simultaneous Bluetooth® Low Energy and wi-fi roles
- Isolation of application from lower layers and support for both blocking and nonblocking APIs
- Multiple RTOS, isolation of application from lower layers and support for both blocking and non-blocking APIs
- Bluetooth classic A2DP, HFP/HSP, Auracast™ connected and broadcast isochronous audio and LC3/SBC supported
ClarinoxBlue is a comprehensive, flexible, and portable Bluetooth protocol stack for embedded devices.
- Designed for both Bluetooth Classic (BR/EDR) and Bluetooth® Low Energy (Bluetooth® Low Energy)
- ClarinoxBlue implements all Bluetooth protocols and profile layers
- Support for multiple simultaneous profiles and roles
- Single and multithreaded applications
- Blocking and nonblocking API calls
- Dual-mode or single-mode stack options
For more information: ClarinoxBlue
A proven wi-fi protocol stack with AP, STA, P2P, WPS, Mesh, ported to over 15 different RTOS. ClarinoxWiFi empowers developers to create reliable and high-performance embedded wi-fi connections.
- Supports 802.11a/b/g/n/ac/ax on 2.4 GHz & 5 GHz (20/40/80MHz bandwidth), Round trip time and Fast roaming
- Supports single and multithreaded applications for multiple simultaneous wi-fi and Bluetooth® Low Energy roles
- Isolation of application from lower layers and support for both blocking and non-blocking APIs
- Modular architecture: multiple OS/RTOS and TCP/IP stack options, allowing for easy cloud connectivity
- Supports access point, Station, and wi-fi direct (P2P) roles with WPA2/WPA3 personal and Enterprise security
For more information: ClarinoxWiFi
Clarinox software deliverables include a tailored reference application that reduces setup time and simplifies debugging.
ClariFi™ is an all-in-one high-level debugger with integrated Bluetooth and wi-fi sniffers, protocol analysis, memory optimization, leak analysis, and detailed thread/task insights.
Detailed analysis of implementation, capture debugging data on demand, interactive testing without recompile
- Use C++/Lua to create custom tools for automated testing, post-processing, or debugging rare occurring issues
- Automated testing architecture provides support for Bluetooth and wi-fi qualification and certification
- ClariFi insight, a feature for the collection of event data with near zero impact on code behavior
- Connect to the target device via Ethernet, JTAG, UART, or save captured data to onboard RAM for fast events
For more information: Clarifi
Using these well-proven resources, engineers can efficiently design, implement, and debug complex embedded Bluetooth and wi-fi developments across a large range of the STMicroelectronics processor families.
Clarinox: Related Resource
Description | Category |
Clarinox IoT Gateway solution on STM32F412 Discovery and Joeyduino | Video |
製品・サービス:
• 組込み用ソフトウェア
• ソフトウェア開発ツール
所在地:
28 / 296 Bay Road, 3192 , Cheltenham, Victoria, Australia
お問合せ先:
Contact
ウェブサイト:
www.clarinox.com
パートナー製品 | 概要 | 関連製品 |
---|---|---|
ClarinoxWiFi protocol stack | Comprehensive Wi-Fi drivers to support wide range of OS/RTOS choices | STM32L4+ Series STM32H5 Series STM32U5 Series STM32L5 Series STM32L4 Series STM32H7 Series STM32F7 Series STM32MP1 Series STM32MP2 Series STM32F4 Series |
ClarinoxBlue Bluetooth protocol stack | Comprehensive Bluetooth and BLE stack solution | STM32WBA Series STM32WB Series STM32U5 Series STM32L5 Series STM32H7 Series STM32F7 Series STM32MP1 Series STM32F4 Series |
パートナー製品 | 概要 | 関連製品 |
---|---|---|
ClariFi | In-built wireless protocol analyser | STM32U5 Series STM32L5 Series STM32H7 Series STM32F7 Series STM32MP1 Series STM32WBx5 STM32F4 Series |
免責条項
本ウェブサイトで定める利用規約、ST販売取引条件およびプライバシー・ポリシーに加えて、次の条件がすべてのSTMicroelectronicsのパートナー・プログラムに適用されます。
STMicroelectronicsはウェブサイト上で正確な情報を提供することに務めています。しかし、STMicroelectronicsは、情報の正確性ついて一切の責任を負いません。本ウェブサイト上でSTMicroelectronicsが提供するすべての情報は、あらゆる欠陥を含んだ「現状有姿」のままで提供され、明示、黙示または法定のものかを問わずいかなる種類の保証もありません。STMicroelectronicsは、そのパートナー・プログラム、製品またはサービスを、予告なく、いつでも変更または停止することができます。STMicroelectronicsのものではない製品またはサービスに関する言及は専ら情報提供のためのもので、STMicroelectronicsによる推奨を意味するものではありません。本ウェブサイトにおける「パートナー」という言葉または用語の使用は、STMicroelectronics と他の企業との間にパートナーシップ関係、代理関係、法的関係もしくは信認関係が存在すること、あるいは当該企業が何らかの意味においてSTMicroelectronicsの関連会社であることを示すものではなく、またこれを示唆するものでもありません。STMicroelectronicsのパートナー・プログラムにおけるパートナーは、その製品および/またはサービスならびに関連技術をSTMicroelectronicsの製品と共に購入または使用することについて個別のライセンスを提供致します。ライセンス条件、価格、サポート、当該パートナーの製品および/またはサービスに関するその他の情報については、該当するパートナーに直接お問い合わせください。当該製品および/またはサービスに係る取引条件はパートナー毎に異なる場合があり、また当該パートナーから直接かつ個別にライセンスされます。STMicroelectronicsは、パートナーが提案または提供する製品およびサービスの適切性についていかなる表明も保証も致しません。STMicroelectronicsは、パートナーが提供する製品またはサービスについて、明示、黙示または法定のものを問わず、あらゆる保証および条件(商品性、特定目的の適合性、権原、非侵害の保証および条件、または取引、使用もしくは取引慣行から生ずる保証および条件を含みますがこれらに限りません)をここに否認致します。 STMicroelectronicsは、直接損害、間接損害、付随的損害、特別損害、懲罰的損害、結果損害またはその他のあらゆる損害について、たとえ当該損害の可能性について告知を受けていたとしても、如何なる場合も責任を負いません。かかる損害は原因の如何を問わないものであり、また契約、厳格責任、不法行為(過失またはそれ以外を含む)を問わずいかなる責任理論に基づくかを問わないものであり、またパートナー・プログラムへのお客様の参加・信頼、パートナーの製品および/またはサービスのお客様による使用、若しくはお客様がこれらを使用、購入できないこと、またはかかる製品およびサービスの性能、お客様とパートナーとの関係、STMicroelectronicsポータルまたは当該ポータルにおいてSTMicroelectronicsから提供される情報をお客様が使用すること、または使用できないこと、あるいは当該情報に対する信頼から生ずる、またはこれらに関連して生ずる使用、利益または収入の喪失を含みますが、これらに限るものでなく、損害発生の種類を問いません。STMicroelectronicsが提供するサードパーティーのウェブサイトへのリンクは、STMicroelectronicsの管理下になく、STMicroelectronicsは、リンク先のサイトまたはリンク先のサイトに含まれるリンクに在るコンテンツ、資料、意見、助言もしくは声明、また当該コンテンツおよび資料の正確性または信頼性、また当該サイトの変更もしくは更新について一切責任を負いません。STMicroelectronicsは、リンク先のサイトで受信するいかなる形式の通信(ウェブ放送または音声通信を含むがこれらに限らない)についても責任を負いません。リンク先のサイト、リン先のサイトに含まれるリンクへのアクセスはお客様ご自身のリスクで行ってください。STMicroelectronicsは、専ら便宜のためにお客様にこれらのリンクを提供しているものであり、リンクが含まれていても、STMicroelectronicsによるサードパーティーのウェブサイトの保証(明示、黙示、その他を問わない)または推奨を意味するものではありません。
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.