Swift Navigation is changing the way we understand and navigate the planet. They specialize in delivering precise positioning services, which provide high accuracy positioning to customers, setting them apart from competitors through their cloud-based solutions and ISO-certified automotive safety standards.
Founded in 2012, Swift Navigation has a rich history of innovation in the field of navigation and positioning. Their commitment to reliability and precision has driven their success in the market.
Products or Services of Swift Navigation
Swift Navigation offers a comprehensive portfolio that includes Skylark Precise Positioning Service. These offerings are designed to complement STMicroelectronics' products, enhancing the capabilities of integrated solutions.
- Skylark Precise Positioning Service: The only global cloud-based precise positioning service built from the ground up to unlock new mass market use cases across industries at scale. ISO-certified to meet automotive safety standards and delivered through carrier-grade networks with full redundancy in every system and connection, Skylark delivers reliable, high accuracy positioning for millions of devices globally. Skylark is available in multiple variants to support the precision, coverage, and power consumption requirements of a wide variety of use cases.
- Skylark Dx for Industrial and IoT Markets: Skylark Dx offers affordable sub-meter precision and uniform performance country-wide for applications requiring low power consumption, minimal processing loads, or low data transmission. Key features include:
- Affordable Precision: Sub-meter accuracy with a low power, processing, and data burden at an industry-leading price point.
- Reliable Performance: Uniform coverage and high availability, backed by a carrier-grade network and commercial-grade SLA.
- Universal Compatibility: Works with any receiver capable of applying code-phase corrections.
- Built for Scale: Scalable to support billions of devices worldwide.
- Featured Use Cases: Mobile handsets, wearables, logistics and asset tracking, connected infrastructure.
- Skylark Cx for the Automotive Market: Skylark Cx offers centimeter-level accuracy and uniform performance country-wide in conjunction with Swift’s Starling Positioning Engine and the ST Teseo V GNSS chipset. Skylark Cx is ISO 26262 certified (ASIL-B) for use in L2+ systems.
- Skylark Dx for Industrial and IoT Markets: Skylark Dx offers affordable sub-meter precision and uniform performance country-wide for applications requiring low power consumption, minimal processing loads, or low data transmission. Key features include:
- Starling Positioning Engine: Compatible with the Teseo V GNSS chipset and the ASM330LHH 6-axis IMU, Starling Positioning Engine delivers centimeter-level accuracy through high integrity GNSS positioning and dead reckoning. This ensures consistent performance even in challenging environments such as urban canyons, parking garages, and underground structures. This market-leading solution is designed for fast and easy integration and deployment using industry-standard protocols to reduce customer engineering investment and enable quick time to market.
- Starling Evaluation Platform (STEP): A comprehensive evaluation platform that allows users to test and integrate Swift’s precise positioning solutions with ease. STEP provides a robust environment for evaluating the performance of Skylark and Starling Positioning Engine, ensuring seamless integration and optimal performance in various applications.
Swift Navigation in STMicroelectronics Ecosystem
The partnership between Swift Navigation and STMicroelectronics brings significant value by combining Swift’s expertise in precise positioning with ST's advanced technologies. This collaboration enables the development of integrated solutions that offer high accuracy and reliability to customers. Additionally, Swift Navigation collaborates with other partners in the ST ecosystem to further enhance the value proposition for end-users.
Swift Navigation: Related Resources
Description | Category |
From CES 2020: Positioning Localization with Swift Navigation | Video |
Precision GNSS Module Product Summary | Document |
(#GNSS)

製品・サービス:
• 組込み用ソフトウェア
• 評価ボード
• グローバル・サービス
所在地:
201 Mission St., San Francisco, California, United States
お問合せ先:
Contact
ウェブサイト:
www.swiftnav.com
パートナー製品 | 概要 | 関連製品 | |
---|---|---|---|
Starling Positioning Engine | High-precision positioning engine designed for automotive applications fully compatible with Teseo V and TeseoAPP | STM32H7 series LSM6DSM ASM330LHH STA1385 STA9100MGA STA8100GA STA8135GA |
パートナー製品 | 概要 | 関連製品 | |
---|---|---|---|
Starling Evaluation Platform (STEP) | Swift の Starling 測位エンジンと Skylark 精密測位サービスを Teseo GNSS 受信機でテストするための評価プラットフォーム | STM32H7 series LSM6DSM ASM330LHH STA1385 STA9100MGA STA8100GA STA8135GA |
パートナー製品 | 概要 | 関連製品 | |
---|---|---|---|
Skylark Precise Positioning Service | Precise location offering accurate, reliable, high integrity GNSS corrections for various Teseo GNSS solutions | Teseo-LIV4F |
免責条項
本ウェブサイトで定める利用規約、ST販売取引条件およびプライバシー・ポリシーに加えて、次の条件がすべてのSTMicroelectronicsのパートナー・プログラムに適用されます。
STMicroelectronicsはウェブサイト上で正確な情報を提供することに務めています。しかし、STMicroelectronicsは、情報の正確性ついて一切の責任を負いません。本ウェブサイト上でSTMicroelectronicsが提供するすべての情報は、あらゆる欠陥を含んだ「現状有姿」のままで提供され、明示、黙示または法定のものかを問わずいかなる種類の保証もありません。STMicroelectronicsは、そのパートナー・プログラム、製品またはサービスを、予告なく、いつでも変更または停止することができます。STMicroelectronicsのものではない製品またはサービスに関する言及は専ら情報提供のためのもので、STMicroelectronicsによる推奨を意味するものではありません。本ウェブサイトにおける「パートナー」という言葉または用語の使用は、STMicroelectronics と他の企業との間にパートナーシップ関係、代理関係、法的関係もしくは信認関係が存在すること、あるいは当該企業が何らかの意味においてSTMicroelectronicsの関連会社であることを示すものではなく、またこれを示唆するものでもありません。STMicroelectronicsのパートナー・プログラムにおけるパートナーは、その製品および/またはサービスならびに関連技術をSTMicroelectronicsの製品と共に購入または使用することについて個別のライセンスを提供致します。ライセンス条件、価格、サポート、当該パートナーの製品および/またはサービスに関するその他の情報については、該当するパートナーに直接お問い合わせください。当該製品および/またはサービスに係る取引条件はパートナー毎に異なる場合があり、また当該パートナーから直接かつ個別にライセンスされます。STMicroelectronicsは、パートナーが提案または提供する製品およびサービスの適切性についていかなる表明も保証も致しません。STMicroelectronicsは、パートナーが提供する製品またはサービスについて、明示、黙示または法定のものを問わず、あらゆる保証および条件(商品性、特定目的の適合性、権原、非侵害の保証および条件、または取引、使用もしくは取引慣行から生ずる保証および条件を含みますがこれらに限りません)をここに否認致します。 STMicroelectronicsは、直接損害、間接損害、付随的損害、特別損害、懲罰的損害、結果損害またはその他のあらゆる損害について、たとえ当該損害の可能性について告知を受けていたとしても、如何なる場合も責任を負いません。かかる損害は原因の如何を問わないものであり、また契約、厳格責任、不法行為(過失またはそれ以外を含む)を問わずいかなる責任理論に基づくかを問わないものであり、またパートナー・プログラムへのお客様の参加・信頼、パートナーの製品および/またはサービスのお客様による使用、若しくはお客様がこれらを使用、購入できないこと、またはかかる製品およびサービスの性能、お客様とパートナーとの関係、STMicroelectronicsポータルまたは当該ポータルにおいてSTMicroelectronicsから提供される情報をお客様が使用すること、または使用できないこと、あるいは当該情報に対する信頼から生ずる、またはこれらに関連して生ずる使用、利益または収入の喪失を含みますが、これらに限るものでなく、損害発生の種類を問いません。STMicroelectronicsが提供するサードパーティーのウェブサイトへのリンクは、STMicroelectronicsの管理下になく、STMicroelectronicsは、リンク先のサイトまたはリンク先のサイトに含まれるリンクに在るコンテンツ、資料、意見、助言もしくは声明、また当該コンテンツおよび資料の正確性または信頼性、また当該サイトの変更もしくは更新について一切責任を負いません。STMicroelectronicsは、リンク先のサイトで受信するいかなる形式の通信(ウェブ放送または音声通信を含むがこれらに限らない)についても責任を負いません。リンク先のサイト、リン先のサイトに含まれるリンクへのアクセスはお客様ご自身のリスクで行ってください。STMicroelectronicsは、専ら便宜のためにお客様にこれらのリンクを提供しているものであり、リンクが含まれていても、STMicroelectronicsによるサードパーティーのウェブサイトの保証(明示、黙示、その他を問わない)または推奨を意味するものではありません。

You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.