High voltage Op Amps from 10 V to 36 V series

ST's 10 to 36 V series of high-voltage op-amps offers many possible combinations of power consumption and gain bandwidth. Our wide range of op-amps allows customers to get the best performance for the appropriate accuracy. The high-voltage series of operational amplifiers simplifies the design of sensors for applications from automotive electronics to smart buildings and industrial controls.

Benefiting from the advanced BiCMOS manufacturing process developed in house, the TSB series of 36 V rail-to-rail op-amps delivers the same bandwidth as traditional LM324 operational amplifier, but with a power consumption 4 times lower.

With its high tolerance to ESD and stable performance over a wide temperature range, the TSB series of op-amps gives designers peace of mind.

Precision High Voltage Op-amps
Discover and test high-performance
op amps by using this Sample Kit
Steer by Wire resolver driver with the TSB582 dual op amp

TSB182 and TSB182: very high precision, 36V operational amplifiers

The TSB181 and TSB182 are very high precision dual operational amplifiers with extended supply voltage operating range up to 36 V, and rail-to-rail output.

Thanks to the AEC-Q100 qualification, they can be used in both automotive and industrial applications where accuracy of signal conditioning is a must.