LED1202

Active
Education Education

12-Channel Low Quiescent Current LED Driver

Download datasheet Order Direct

Product overview

Description

The LED1202 is a 12-channel low quiescent current LED driver; it guarantees 5 V output driving capability and each channel is able to provide up to 20 mA with a headroom voltage of 350 mV (typ.) only. The output current can be adjusted separately for each channel by 8-bit analog and 12-bit digital dimming control.

A slow turn-on and turn-off time improves the system low noise generation performance; moreover, the phase shifting function helps to reduce the inrush current. Eight patterns can be stored in the internal registers for automatic sequencing without MCU intervention.

The pattern sequence can be also configured for duration time and number of repetition. For multi-device applications, a common clock domain can be shared for timing synchronization. The device includes thermal shutdown and open LED detection.

The device I²C interface is based on fast mode specification and works up to 400 kHz. Eight I²C addresses are possible by using two configuration pins (A0/A1) only.

The LED1202 is available in WLCSP20 package 1.71 x 2.16 x 0.5 mm with 0.4 mm pitch and in QFN20 3x3 package 3 x 3 x 0.6 mm with 0.5 mm pitch.

  • All features

    • Supply range from 2.6 V to 5 V
    • 12 channels for single LED
    • 20 mA current capability per channel
    • 1% (typ.) current matching at 16 mA and 2% (typ.) at 2.5 mA
    • 1.8 V compatible I²C control interface
    • 8-bit analog dimming individual control
    • 12-bit local PWM resolution
    • 8 programmable patterns
    • Programmable pattern sequence
    • Synchronization for multi-device application
    • Phase shifting between channels
    • Open LED detection
    • Overtemperature protection
    • 8 configurable I²C slave addresses plus global address
    • Fault flag pin

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      LED Driver 19 Click

      Active

      The LED Driver 19 Click is an add-on bord based in the LED1202, a 12-channel low quiescent current LED driver.

      Evaluation boards from partners MikroElektronika
      LED Driver 19 Click

      Description:

      The LED Driver 19 Click is an add-on bord based in the LED1202, a 12-channel low quiescent current LED driver.
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-LLL007V1

      Active

      Evaluation kit for the LED1202 12-channel low quiescent current LED driver

      LED lighting and controls ST
      STEVAL-LLL007V1

      Description:

      Evaluation kit for the LED1202 12-channel low quiescent current LED driver

      STEVAL-LLL011V1

      Active

      Evaluation board for the 12-Channel LED1202 low quiescent current LED driver

      LED lighting and controls ST
      STEVAL-LLL011V1

      Description:

      Evaluation board for the 12-Channel LED1202 low quiescent current LED driver

      STEVAL-LLL015V1

      Active

      96 LEDs Panel Evaluation Board based on LED1202

      LED lighting and controls ST
      STEVAL-LLL015V1

      Description:

      96 LEDs Panel Evaluation Board based on LED1202
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-LED12A1

      Active

      LED driver expansion board based on LED1202 device for STM32 Nucleo

      STM32 ODE Power-Drive HW ST
      X-NUCLEO-LED12A1

      Description:

      LED driver expansion board based on LED1202 device for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LED1202

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LED1202JR
Active
WLCSP MSL1 Industrial N/A
LED1202QTR
Active
WFQFPN 3X3X0.60 20L PITCH 0.5 Industrial Ecopack2

LED1202JR

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

LED1202QTR

Package:

WFQFPN 3X3X0.60 20L PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WFQFPN 3X3X0.60 20L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
LED1202JR
Available at distributors

Distributor availability of LED1202JR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LED1202QTR
Available at distributors

Distributor availability of LED1202QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LED1202JR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED1202JR

Distributor Name

Distributor reported inventory date:

LED1202QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED1202QTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors