- ST54L Advanced NFC controller and Secure Element single die
- ST54K NFC controller and Secure Element single die and a UWB secure, fine-ranging subsystem host
- ST21NFCJ NFC Controller supporting Active Load Modulation booster
- STSAFE-S320 Mobile secure element for Android
- ST54J NFC controller and Secure Element single die
- ST21NFCD NFC Controller supporting Active Load Modulation booster
- ST21NFCL NFC Controller
- ST33K1M5C High-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU
- ST33J2M0 32bit ARM® SecurCore® SC300 with secure integrity architecture, AES, DES, Nescrypt public key co-processors
- ST21NFCB NFC Controller Card, Reader and P2P, NFC forum compliant
- ST33G1M2 32bit ARM® SecurCore® SC300 with SWP for Secure Element or SIM-SWP
11 total entries
Part Number | Marketing Status | Features set | Product Function | Software Kernel | Flash Size (kB) | RAM Size (kB) nom | Communication interfaces | Certification | |
---|---|---|---|---|---|---|---|---|---|
ST21NFCB - NFC Controller Card, Reader and P2P, NFC forum compliant | Active | Consumer | NFC Controller | HCI, NCI, Reader, Card emulation & P2P | - | - | Ctless ISO 18092, Ctless ISO14443 Type A, Ctless ISO14443 Type B, Ctless ISO15693, I2C, SPI, SWP | - | |
ST21NFCD - NFC Controller supporting Active Load Modulation booster | Active | Consumer | NFC Controller | HCI, NCI 2.0, Reader, Card emulation & P2P | - | - | Ctless ISO 18092, Ctless ISO14443 Type A, Ctless ISO14443 Type B, Ctless ISO15693, I2C, SPI, SWP | - | |
ST21NFCJ - NFC Controller supporting Active Load Modulation booster | Active | Consumer | NFC Controller | HCI, NCI 2.0, Reader, Card emulation & P2P | - | - | Ctless ISO 18092, Ctless ISO14443 Type A, Ctless ISO14443 Type B, Ctless ISO15693, I2C, SPI, SWP | - | |
ST21NFCL - NFC Controller | Active | Consumer | NFC Controller | HCI, NCI 2.0, Reader, Card emulation & P2P | - | - | Ctless ISO 18092, Ctless ISO14443 Type A, Ctless ISO14443 Type B, Ctless ISO14443 Type F, Ctless ISO15693, GPIO, I2C, SWP | - | |
ST33G1M2 - 32bit ARM® SecurCore® SC300 with SWP for Secure Element or SIM-SWP | Active | Consumer | eSIM-eSE | - | 1280 | 30 | Contact ISO7816, GPIO, SPI, SWP | CC EAL5+, EMVCo, MTPS | |
ST33J2M0 - 32bit ARM® SecurCore® SC300 with secure integrity architecture, AES, DES, Nescrypt public key co-processors | Active | Consumer | eSIM-eSE | MIFARE Classic®, MIFARE® DESfire®, MIFARE4Mobile® | 2048 | 50 | Contact ISO7816, GPIO, I2C, SPI, SWP | CC EAL5+, EMVCo, MTPS | |
ST33K1M5C - High-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU | Active | Consumer | eSIM-eSE | MIFARE Classic®, MIFARE® DESfire®, MIFARE4Mobile® | 1536 | 64 | Contact ISO7816, GPIO, I2C, SPI, SWP | CC EAL6+, EMVco | |
ST54J - NFC controller and Secure Element single die | Active | Consumer | NFC & eSIM-eSE | HCI, NCI 2.0, Reader, Card emulation & P2P supported | 2048 | 64 | Contact ISO7816, Ctless ISO 18092, Ctless ISO14443 Type A, Ctless ISO14443 Type B, Ctless ISO14443 Type F, Ctless ISO15693, GPIO, I2C, SPI, SWP | CC EAL5+, EMVCo | |
ST54K - NFC controller and Secure Element single die and a UWB secure, fine-ranging subsystem host | Active | Consumer | NFC & eSIM-eSE | HCI, NCI 2.0, Reader, Card emulation & P2P supported | 2048 | 64 | Contact ISO7816, Ctless ISO 18092, Ctless ISO14443 Type A, Ctless ISO14443 Type B, Ctless ISO14443 Type F, GPIO, I2C, SPI, SWP, UWB | CC EAL5+, EMVCo | |
ST54L - Advanced NFC controller and Secure Element single die | Active | Consumer | NFC & eSIM-eSE | HCI, NCI 2.0, Reader, Card emulation & P2P supported | 3300 | 100 | Contact ISO7816, Ctless ISO 18092, Ctless ISO14443 Type A, Ctless ISO14443 Type B, Ctless ISO14443 Type F, Ctless ISO15693, GPIO, I2C, SPI, SWP, UWB | CC EAL6+ | |
STSAFE-S320 - Mobile secure element for Android | Active | Consumer | eSE | Secure OS JC 3.0.5, GP 2.3, SCP03, SCP11, Admt H, I2C /SPI, KeyMintv2, Weaver, Secure Storage | - | - | I2C, SPI | CC EAL5+ | |
Part Number | Marketing Status | Features set | Product Function | Software Kernel | Flash Size (kB) | RAM Size (kB) nom | Communication interfaces | Certification |
---|
Sorry we could not find any results.