LMV825

生産終了
Design Win

Low power (440uA), general purpose Bipolar 5V Op-Amps, GBP=5.5MHz, quad with shutdown feature

Download datasheet

製品概要

概要

The LMV82x and LMV82xA series of single, dual, and quad operational amplifiers offer low voltage operation with rail-to-rail output swing. They outperform the industry standard LMV321, especially with regard to the gain bandwidth

product (5.5 MHz). The LMV821, LMV822 and LMV824 are offered with standard pinouts.

The LMV820, LMV823, and LMV825 include a power-saving shutdown feature that reduces the supply current to a maximum of 50 nA at 25 °C.

The wide temperature range, high ESD tolerance, and automotive grade qualification make them particularly suitable for use in harsh automotive applications.

  • 特徴

    • Low power consumption: 400 μA max at 5 V
    • Low power shutdown mode: 50 nA max
    • Low offset voltage: 0.8 mV max at 25°C
    • Tiny packages
    • Extended temperature range: -40°C to +125°C
    • Low supply voltage: 2.5 V - 5.5 V
    • Gain bandwidth product: 5.5 MHz
    • Automotive qualification

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - LMV825

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル