製品概要
概要
The TDA7448 is a 6 channel volume controller for quality audio applications in Multi-Channels Audio Systems
Thanks to the used BIPOLAR/CMOS Technology, Low Distortion, Low Noise and DC stepping are obtained.
-
特徴
- ALL FUNCTION ARE PROGRAMMABLE VIA SERIAL BUS
- 6 CHANNEL INPUTS
- VOLUME ATTENUATION RANGE OF 0 TO -79dB
- 6 CHANNEL OUTPUTS
- 6 CHANNEL INDEPENDENT CONTROL
- VOLUME CONTROL IN 1.0dB STEPS