製品概要
概要
The device is a single channel high-side driver manufactured using ST proprietary VIPower® M0-7 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics.
The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off.
A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality.
A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to VCC and OFF-state open-load.
A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.
-
特徴
- Automotive qualified
- 一般
- Single channel smart high-side driver with MultiSense analog feedback
- Very low standby current
- Compatible with 3 V and 5 V CMOS outputs
- MultiSense diagnostic functions
- Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
- Overload and short to ground (power limitation) indication
- Thermal shutdown indication
- OFF-state open-load detection
- Output short to VCC detection
- Sense enable/disable
- Protections
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Self limiting of fast thermal transients
- Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
- Loss of ground and loss of VCC
- Reverse battery with external components
- Electrostatic discharge protection
おすすめ製品
EDAシンボル / フットプリント / 3Dモデル
すべてのリソース
タイトル | バージョン | 更新日 |
---|
CAD Symbol & Footprint models (1)
タイトル | バージョン | 更新日 | ||
---|---|---|---|---|
ZIP | 6.4 | 11 Nov 2020 | 11 Nov 2020 |
品質 & 信頼性
製品型番 | マーケティング・ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
VN7016AJTR | NRND | PowerSSO 16 | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | パッケージ | 梱包タイプ | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VN7016AJTR | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
VN7016AJTR NRND
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。