M74HC259

量産中
Design Win

8 Bit Addressable Latch

Download datasheet Order Direct

製品概要

概要

The M74HC259 is a high-speed CMOS 8-bit addressable latch manufactured with silicon gate C2MOS technology.

The M74HC259 has single data input (D) 8 latch outputs (Q0-Q7), 3 address inputs (A, B, and C), common enable input (E), and a common CLEAR input. To operate this device as an addressable latch, data is held on the D input, and the address of the latch into which the data is to be entered is held on the A, B, and C inputs. When ENABLE is taken low, the data flows through to the address outputs. The data is stored on the positive-going edge of the ENABLE pulse. All unaddressed latches will remain unaffected. With ENABLE in the high state, the device is deselected and all latches remain in their previous state, unaffected by changes on the data or address inputs. To eliminate the possibility of entering erroneous data into the latches, the ENABLE should be held high (inactive) while the address lines are changing. If ENABLE is held high and is taken low, all eight latches are cleared to the low state. If ENABLE is low, all latches except the addressed latch will be cleared. The addressed latch will instead follow the D input, effectively implementing a 3-to-8 line decoder.

All inputs are equipped with protection circuits to guard against static discharge and transient excess voltage.

  • 特徴

    • High speed: tPD = 20 ns (typ.) at VCC = 6 V
    • Low power dissipation: ICC = 4 µA (max.) at TA = 25 °C
    • High noise immunity: VNIH = VNIL = 28 % VCC (min.)
    • Symmetrical output impedance: |IOH| = IOL = 4 mA (min)
    • Balanced propagation delays: tPLH ~= tPHL
    • Wide operating voltage range: VCC (OPR) = 2 V to 6 V
    • Pin and function compatible with 74 series 259
    • ESD performance
      • CDM: 1 kV
      • HBM: 1.5 kV
      • MM: 200 V

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - M74HC259

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
M74HC259YRM13TR
量産中
SO-16 オートモーティブ Ecopack2
M74HC259YTTR
量産中
TSSOP-16L オートモーティブ Ecopack3

M74HC259YRM13TR

Package:

SO-16

Material Declaration**:

Marketing Status

量産中

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M74HC259YTTR

Package:

TSSOP-16L

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

TSSOP-16L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
M74HC259YTTR
Available at distributors

販売代理店在庫 M74HC259YTTR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

M74HC259YRM13TR
Available at distributors

販売代理店在庫 M74HC259YRM13TR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

M74HC259YTTR 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

M74HC259YTTR

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

M74HC259YRM13TR 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

M74HC259YRM13TR

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。