製品概要
概要
The Debugger SPC5-UDESTK is a building block of the ST automotive 32-bit microprocessor tool chain that includes a dedicated compiler and an evaluation boards set.
It comes with a dedicated hardware interface, PLS USB/JTAG Adapter for SPC5x, supporting the communication between host USB port and target JTAG port.
SPC5-UDEDEBG-TL is downloadable at URL: www.pls-mc.com/spc5-udestk
A license full feature, code size limited to 128 KB is included for free trial.
One year license can be ordered directly from ST or ST franchised distributors.
The UDE is accessible in the ST integrated development environment SPC5 Studio that can be downloaded at URL: www.st.com/spc5studio.
An E2E Community is available on ST WEB at URL: my.st.com/public/STe2ecommunities.
-
特徴
- SPC5-UDESTK Starter kit version based on Universal Debug Engine®software from PLS
- Supports SPC56 and SPC57 automotive product family
- UDE Eclipse plug-in
- Symbol browser
- Program window
- Watch/locals window
- Core register window
- Message window
- SFR window
- Memory window
- Call stack window
- Graphical display
- FLASH programming
- eTPU debugging
- GTM debugging
- Support and maintenance service provided through STMicroelectronics®first line support
- PLS USB/JTAG Adapter for SPC5
- Supports SPC56 automotive product family
- Host USB interface to target microcontroller JTAG interface connection according to IEEE1149.1
- SPC5-UDESTK Starter kit version based on Universal Debug Engine®software from PLS