STSW-ST25RU-SDK

NRND
Design Win

Software Development Kit for ST25RU3993 based evaluation boards

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STSW-ST25RU-SDK library is a comprehensive middleware software stack written in ANSI C, to build RAIN® RFID enabled applications for reader devices based on ST25RU3993.

Along with this software package, a complete demonstration source code is available to illustrate the usage of the ST UHF library for Windows® and Linux® platforms. The complete software stack is ANSI C and POSIX compliant and allows fast and straightforward porting to other operating systems and/or tool-chains.

  • 特徴

    • Comprehensive middleware to build RAIN® RFID enabled applications for reader devices based on ST25RU3993.
    • Mirrored "host and device" library API
    • Written in pure ANSI C
    • POSIX compatible
    • Straightforward portability across different platforms (MCUs/RTOSs/OSs)
    • Compliant with main UHF standards
      • EPC UHF Gen2v2
      • GB/T 29768
    • Source code example implementation available
      • Windows®
      • Linux® (Raspberry Pi 3B)
      • Embedded (STM32L4 device)
      • SW Wrappers for state of the art programming languagesJava/C#/Python

ソフトウェア入手