STSW-STLUXDEV01

計画中
Design Win

Firmware for STEVAL-ILL075Va and STEVAL-ISA164V1

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

This package includes the firmware associated to the STEVAL-ILL075V1 and STEVAL-ISA164V1 evaluation boards and for the STLUX385A and STNRG388A device respectively.

The package also includes the tools and the instructions required to load the firmware on the STLUX385A or STNRG388A device.

This firmware works with the new SMEDconfigurator 2.0.

The firmware loading operation supports the native serial interface present on the STEVAL-ILL075V1 and STEVAL-ISA164V1 evaluation boards.

ソフトウェア入手