X-WIFI-EMW3080B

量産中
Design Win

WiFi firmware update for MXCHIP EMW3080B on STM32 boards

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

Several STM32Cube MCU Packages and STM32Cube Expansion Packages make use of the MXCHIP EMW3080B module for their Wi-Fi® connectivity.

The X-WIFI-EMW3080B provides a set of Wi-Fi® firmware in binary format for the MXCHIP EMW3080B module.

It contains different firmware supporting various configurations: with UART or SPI interface, with or without MXCHIP EMW3080B bootloader. For a given version, up to four firmware variants are provided.

The release notes of each related STM32Cube MCU Package specify the compatible firmware version to be installed by the user.

The X-WIFI-EMW3080B documents also the MXCHIP EMW3080B firmware update procedure.

Additionally, for the B-U585I-IOT02A board, a programmer application in binary format is provided as well to make the firmware update procedure easier.

  • 特徴

    • Wi-Fi® firmware for the STM32 boards with the MXCHIP EMW3080B module
      • With or without bootloader
      • With SPI or UART interface
    • MXCHIP EMW3080B firmware programmer for the B-U585I-IOT02A board

ソフトウェア入手

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.