STBLEToolbox

量産中
Design Win

Debugging application for ST Bluetooth low energy devices

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STBLEToolbox is a user-friendly application which interacts with and debugs ST Bluetooth low energy (BLE) devices.

The app is available for Android and iOS and can be downloaded at the respective web store, Google Play or Apple store.

Upon launch, the app scans for BLE devices. For each device found, it is possible to display advertisements and connect to it, showing all the peripheral services and characteristics.

The STBLEToolbox allows performing read/write and notification interaction with any Bluetooth characteristic, as well as logging all the Bluetooth events by selecting the maximum number of messages to log.

It also features application examples demonstrating Bluetooth LE profiles such as heart rate monitoring.

  • 特徴

    • Discovery of peripherals
    • Shows standard profile output
    • Shows peripheral services and characteristics
    • Performs read, write and notification interactions with peripherals
    • Collects cloud-based analytics on the Azure App Center
    • Bonds devices

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version