製品概要

概要

The audio processing components for STM32F4 consists in a comprehensive set of high-quality efficient software libraries ready to be embedded into many kinds of audio appliances. All modules are delivered with internal 32-bits processing and support either 16 or 32 bits I/O buffers.

  • 特徴

    • The STM32F4 audio processing components provide the following capabilities:
      • Sampling Rate Converter:
      • SRC236 supporting ratios 2, 3, 6, 1/2,1/3, 1/6, 3/2 and 2/3
      • SRC441 for specific 44.1->48 kHz conversion (10 ms framing)
    • OmniSurround Stereo Widener:
      • Audio virtualization for a 1.0/2.0 input stream to a widened 2.0 output stream
    • OmniSurround Multichannel Virtualizer:
      • Audio virtualization for 5.1/7.1 input stream to a virtualized 2.0 output stream
    • Graphical Equalizer:
      • 10-band graphical equalizer for 48 kHz input signal
    • Generic Biquad filters
    • Bass Manager (including compressor & limiter)
    • Smart Volume Control (including compressor)

ソフトウェア入手

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.