製品概要

概要

This developer package provides elements for the OpenSTLinux Distribution (development on Arm® Cortex®-A processor). It includes the software development kit (SDK software development kit), based on Yocto SDK software development kit, for cross-development on an host PC.

It also includes the following pieces of software in source code: Linux® kernel, U-Boot, trusted firmware-A (TF-A), and an optional open source trusted execution environment (OP-TEE).

Note that the application frameworks for the OpenSTLinux Distribution are not available as source code in this package.

  • 特徴

    • OpenSTLinux BSP with:
      • Boot chain based on TF-A and U-Boot
      • OP-TEE secure OS running on the Arm® Cortex®-A in secure mode
      • Linux® kernel running on the Arm® Cortex®-A in non-secure mode
    • Application frameworks composed of middlewares relying on the BSP and providing API

ソフトウェア入手

STはソフトウェアを常に最新の状態に保つことを推奨しています。
STM32MPU Whitepaper
Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
OpenSTLinux Developer Package