STM32MP2DroidDis

量産中
Design Win

STM32MP2 OpenSTDroid Distribution Package

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STM32MP2DroidDis OpenSTDroid Distribution Package is the Android™ distribution based on the Android™ build framework.

In STM32MP2DroidDis, the OpenSTDroid Distribution is dedicated to the development on the Arm® Cortex®-A processor. It includes the Android™ application frameworks and the OpenSTLinux BSP (Linux® kernel, U-Boot, TF‑A, and OP-TEE).

In STM32MP2DroidDis, the STM32CubeMP2 MPU Package targets the development on the Arm® Cortex®-M processor. It includes all pieces of software in source code: BSP, HAL, middleware, and applications.

STM32MP2DroidDis also contains a toolset to tune the system for the user's needs and to handle the built image. Use, for instance, STM32CubeProgrammer (STM32CubeProg) to install the built image on the board.

  • 特徴

    • STM32MP2 OpenSTDroid Distribution Package for Android™, composed of:
      • An Android™ build framework: the distribution builder
      • The OpenSTDroid Distribution for the development on the Arm® Cortex®-A processor
        • BSP prebuilt binaries (Linux® kernel, U-Boot, TF‑A, OP-TEE)
        • Scripts to load source code and rebuild the BSP binaries
        • Application frameworks pieces in source code, including hardware abstraction code
      • The STM32CubeMP2 MPU Package for the development on the Arm® Cortex®-M processor
        • All pieces of software in source code: BSP, HAL, middleware, and applications
      • A toolset for users to:
        • Tune the system for their needs
        • Handle the built image, for example with STM32CubeProgrammer (STM32CubeProg) to install it on the board

ソフトウェア入手