STSW-AKI

量産中
Design Win

Graphical user interface for the STEVAL-AKI001V1/STEVAL-AKI002V1 boards

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STSW-AKI software is the graphical user interface allowing to easily use the STEVAL-AKI001V1 and STEVAL-AKI002V1 boards.

ADC120 and ADC1283 are both eight-channel pure CMOS 12-bit analog-to-digital converter.

The STSW-AKI software allows to read each channel of the ADC120 or ADC1283.

The STSW-AKI converts and directly shows the values from the temperature sensors of the STEVAL-AKI001V1.

It also allows to see the evolution of the measured value thanks to a graphic.

  • 特徴

    • Real-time monitoring of ADC120 and ADC1283
    • Hexadecimal display
    • Automated voltage conversion
    • Graphic display
    • Possibility to save data in a .CSV file

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version