製品概要
概要
The STSW-DIGAFEV1DRV drivers help the users to handle the TSC1641 and its evaluation board (STEVAL-DIGAFEV1).
It comes with a set of functions to configure the TSC1641 and read data acquire by the device.
An example is also given allowing to understand how to use these functions. The example includes a preprogrammed interrupt that toggles an LED on the Nucleo board.
The example is given for the NUCLEO-L476RG but it esaly adaptable to the STM32 product via the CubeMX software.
-
特徴
- Library of useful functions to control the TSC1641
- Example to configure the device and read the data from it
- Simple digital connection with I2C
- CubeMX project easily configurable
- Alert programming and interrupts implemented