STSW-IDI009

量産中
Design Win

Software for the STEVAL-IDI009V1 evaluation board

データブリーフのダウンロード

製品概要

概要

This firmware takes the signal generated by a passive infrared (PIR) sensor on the STEVAL-IDI009V1 evaluation board to trigger the user LED on the NUCLEO-L053R8 development board.

Common applications include home automation systems, where human detection by the sensor triggers alarms and room lighting.

The board embeds a TSU102 operational amplifier, which consumes only 1 µA, rendering it highly suitable for battery powered applications like LED lighting with embedded motion detection.

The entire application consumes only 24 µA when there is no detection.

  • 特徴

    • Based on passive infrared (PIR) sensor
    • Triggers a LED when motion is detected
    • Firmware for the NUCLEO-L053R8 development board using the IAR development environment
    • Free, user-friendly license terms