製品概要
概要
The STSW-ILL035GUI is intended for use with the STEVAL-ILL035V1 with the STSW-ILL035FW firmware on board. It provides a graphical interface that allows the user to control each aspect of the LED7708 LED driver.
The STEVAL-ILL035V1 board is optional for the GUI to function. The GUI features a 16-column grid that enables the user to configure and verify each LED channel. In addition to the grid panel, there is a property area where the user can adjust the remaining LED7708 registers. The GUI also offers the ability to export or recall any configuration from a file, and a third panel displays the expected outcome.
-
特徴
- Led channel grid configuration
- Property area for
- DEVCFG0/1 register configuration
- Latency configuration
- Status area with VBOOST value updated periodically
- Configuration can be saved/loaded from the file