製品概要
概要
The STSW-ILL066V2 firmware for the STEVAL-ILL066V2 evaluation board is a comprehensive and configurable solution for the control of a single dimmable high brightness LED string using the STLUX385A digital controller.
The firmware controls the PFC stage and drives the half-bridge stage to generate a constant current on the LED string.
This firmware is only intended for use with the STEVAL-ILL066V2 evaluation board.
-
特徴
- Firmware for STLUX385A device mounted on STEVAL-ILL066V2 evaluation board
- Enables full STEVAL-ILL066V2 evaluation board functionality
- Intel HEX file format
- Free, user-friendly license terms