STSW-ISB68GUI

量産中
Design Win

Graphical user interface for wireless power receiver evaluation boards based on the STWLC68 chip

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STSW-ISB68GUI enables the evaluation, tuning and design-in of the STWLC68 wireless power receiver. It provides powerful support for the complete design-in of the STWLC68 chip, from register tuning to the final OTP programming.

The GUI enables real time monitoring of key internal parameters that are streamed over a USB connection, and provides wizards to simplify otherwise complex tasks such as FOD (Foreign Object Detection) and custom coil design.

The GUI requires an STEVAL-ISB68RX or STEVAL-ISB68WA evaluation board and a PC running Windows (7, 8, 8.1, 10) with .NET Framework 4.7.2 installed.

  • 特徴

    • Access to key configuration registers
    • Live chart of key electrical parameters such as output voltage, rectifier voltage, IC temperature and currents
    • Coil selection wizard to assist in the design of a custom coil
    • Foreign object detection (FOD) tuning wizard
    • Non-volatile memory (OTP) programming

ソフトウェア入手