製品概要
概要
The STSW-L9945 is a Graphical User Interface (GUI) that allows to initialize and control the EVAL-L9945 evaluation board by changing parameters through the SPI protocol, manage the parallel PWM input and read the output.
The L9945 GUI has been developed using Labview and it uses, as Microcontroller interface, the SPC563M-DISP Discovery.
-
特徴
- Connection with Microcontroller by RS232 port
- Automatic COM connection
- L9945 SPI register read and write
- Capability to generate programmable duration actuation
- Possibility to control L9945 parallel actuation