STSW-ONEGUI

量産中
Design Win

Graphical user interface for STEVAL-PCC020V2 USB to UART interface for ST-ONE based products

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The ST-ONE graphical user interface is used to monitor and configure the main parameters of the boards based on the ST-ONE product family, providing an easy and intuitive way to tune the devices offline. The whole set of parameters has been documented in a dedicated guide, available here.

To facilitate design activities, the GUI embeds a wizard to simulate the main behavior curves and select the board’s key components.

The GUI requires a STEVAL-PCC020V2 interface board connected to a ST-ONE controller and the PC using a USB connection. Moreover, the interface can be used to update the STEVAL-PCC020V2 firmware.

The GUI works with Windows XP, Windows 7, 8 and 10. No specific third-party software is needed.

  • 特徴

    • Running on Windows XP (.NET 4.0 framework needed), Windows 7, 8 and 10.
    • Board components setup.
    • Access to ST-ONE parameters.
    • Connection to ST-ONE using either direct standard COM port or through STEVAL-PCC020V2 board.
    • Interface board firmware updating through GUI.
    • Access to Fault and Event history.

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version