STSW-POEL45FW

量産中
Design Win

Firmware for the STEVAL-POEL45W1 PoE-enabled constant current LED driver

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STSW-POEL45FW is the firmware for the STEVAL-POEL45W1 PoE-enabled constant current LED driver, based on the PM8805 PoE interface, the LED6000 driver and the SPBTLE-1S Bluetooth module.

The firmware communicates with the PoE Lighting Android application and manages the LED driver for on/off modes and dimming by controlling the 500 Hz PWM duty cycle generated by the firmware itself.

The LEDs can be dimmed up to 1% of the maximum brightness without any flicker.

  • 特徴

    • Firmware implementation based on the SPBTLE-1S Bluetooth module
    • Source code freely available with developer-friendly license terms
    • PoE Lighting Android application freely available on Google Play

ソフトウェア入手