製品概要
概要
The STSW-SPIN004 is a firmware library designed to support the development of custom firmware using the EVAL6470H-DISC and EVAL6472H-DISC discovery boards or the STEVAL-PCC009V2 in combination with one of the L6470/72 demonstration boards.
A full set of commands and fault interrupt management are provided.
The STSW-SPIN004 is possible to drive up to 8 devices at the same time using the SPI in daisy chain configuration.
-
特徴
- Supporting L6470 and L6472
- EVAL6470H-DISC
- EVAL6472H-DISC
- STEVAL-PCC009V2
- Full set of commands
- FLAG and BUSY interrupt management
- Driving up to 8 devices at the same time using daisy chain configuration
- Supporting L6470 and L6472