製品概要

概要

The STSW-SPIN004 is a firmware library designed to support the development of custom firmware using the EVAL6480H-DISC and EVAL6482H-DISC discovery boards or the STEVAL-PCC009V2 in combination with one of the L6480/82 demonstration boards.

A full set of commands and fault interrupt management are provided.

The STSW-SPIN004 device is possible to drive up to 8 devices at the same time using the SPI in daisy chain configuration.

  • 特徴

    • Supporting L6480 and L6482
      • EVAL6480H-DISC
      • EVAL6482H-DISC
      • STEVAL-PCC009V2
    • Full set of commands
    • FLAG and BUSY interrupt management
    • Driving up to 8 devices at the same time using daisy chain configuration.

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version