製品概要
概要
ST25DV64KC BLE out-of-band pairing demonstration firmware shows how NFC can be used to improve the security of Bluetooth® Low Energy connections.
NFC provides an additional communication channel between a Bluetooth® device and an Android™ phone. This extra communication channel is used to exchange data (called out-of-band data) used during the Bluetooth pairing, preventing MITM attacks.
An STM32WB55 microcontroller (on the MB1355C board) and an X-NUCLEO-NFC07A1 board are needed to run the demonstration software.
This firmware (STSW-ST25DV013), an Android™ application (STSW-ST25005), its source code (STSW-ST25006), and user manual UM3393 are available on www.st.com.
-
特徴
- Bluetooth® Low Energy (BLE) pairing with OOB (out-of-band) information exchanged through NFC using the ST25DV64KC device
- Secure BLE connection
- Secure simple pairing
- Protection against MITM (man-in-the-middle) attacks