STSW-ST25R019

量産中
Design Win

PC software installer for STEVAL-25R200SA board

ソフトウェア入手

製品概要

概要

The STSW-ST25R019 package contains the ST25R200 evaluation graphical user interface (GUI) to control the STEVAL-25R200A board from a Windows® PC. The included firmware communicates via UART with the host running the GUI. The GUI allows the user to evaluate the features of the ST25R200 device, and helps with the experimentation and development of NFC applications.

STSW-ST25R019 is available for free download from www.st.com.

  • 特徴

    • Support of ISO/IEC 14443-A/NFC-A, ISO/IEC 14443-B/NFC-B, and ISO/IEC 15693/NFC-V standards
    • Wake-up feature
    • ST25R200 register access, analog configuration, and power modes
    • Access to all features of ST25 tags thanks to ST25PC NFC software
    • Dedicated demostrations incorporated
      • Support of the different antenna configurations included on the STEVAL-25R200SA kit
      • ST25 reader + tag demostration

ソフトウェア入手