製品概要

概要

The STSW-ST25R022 package contains the source files to compile firmware for the STEVAL-25R300 board.

The firmware includes the RFAL driver for the ST25R300 high-performance NFC universal device and EMVCo® reader, running on an STM32L476 microcontroller.

The package is built on top of STM32Cube software libraries and methodology and provides several examples of the capabilities of the ST25R300 device.

The USB mode features allow the user to run the full set of ST5R300 demonstrations with a PC on which the software has been installed (using STSW-ST25R0023, the software installer for STEVAL-25R300 GUI).

STSW-ST25R022 is available for free download from www.st.com.

  • 特徴

    • Reader/writer demonstration
      • Tag inventory, read, and write
      • Support of all NFC standard protocols
      • NFC Forum NDEF messages
    • Card emulation demonstration
      • NFC Forum Type 4A Tag emulation
      • NFC Forum NDEF messages
      • Possibility to be written by a reader or by a smartphone
    • USB mode: control of the device with a PC to run the full set of ST25R300 demonstrations
      • Based on STM32Cube software libraries and methodologies

ソフトウェア入手

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version