製品概要
概要
The X-CUBE-BLE2 expansion software package for STM32Cube runs on the STM32 and includes drivers for BlueNRG-2and BlueNRG-2N Bluetooth® low energy devices.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-BNRG2A1 when connected to a NUCLEO-L476RG board.
The software is available also on GitHub, where the users can signal bugs and propose new ideas through [Issues] and [Pull Requests] tabs.
-
特徴
- Complete middleware to build Bluetooth® low energy applications using BlueNRG-2 and BlueNRG-2N devices
- Easy portability across different MCU families, thanks to STM32Cube
- Numerous examples to aid comprehension of Bluetooth connectivity applications
- Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
- Free, user-friendly license terms
ソフトウェア入手
注目ビデオ
The X-CUBE-BLE2 is an expansion software package for STM32Cube. It runs on the STM32 microcontrollers and includes drivers for BlueNRG-2 Bluetooth low energy device. It is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. This video shows how to use the X-CUBE-BLE2 pack in the STM32CubeMX tool.