X-CUBE-LPTIMER

量産中
Design Win

Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The X-CUBE-LPTIMER is an STM32Cube Expansion Package. It provides applicative use-cases for the low-power timer (LPTIM) peripherals embedded in STM32 microcontrollers and microprocessors.

X-CUBE-LPTIMER applies to the STM32F7 Series, STM32G0 Series, STM32G4 Series, STM32H7 Series, STM32L0 Series, STM32L4 Series, STM32L4+ Series, STM32L5 Series, STM32U5 Series, STM32WB Series, STM32WL Series, and STM32MP1 Series. It applies also to the STM32F410 and STM32F413/423 product lines.

For more details on the low-power timer (LPTIM), refer to the Low-power timer (LPTIM) applicative use cases on STM32 MCUs and MPUs application note (AN4865), available at the www.st.com website.

  • 特徴

    • Three applicative examples covering most features of the STM32 low-power timer peripherals:
      • Asynchronous pulse counter in Stop mode
      • PWM generator in Stop mode
      • Timeout wake-up mode
    • Source-code template generated by the STM32CubeMX software tool
    • Tailored to run readily on the NUCLEO-L476RG board
    • Easy tailoring for any toolchains compatible with the STM32 ecosystem

ソフトウェア入手