製品概要
概要
Satellite board can be used for easy integration into customer devices and basic gesture detection applications.Thanks to its 2.8V regulator and level shifters, the VL53L0X satellite board can be used in any application with a 2.8 to 5V supply.The PCB section supporting the VL53L0X module is perforated so that developers can break off the mini PCB for use in a 2.8V supply application using flying leads. This makes it easier to integrate into development and evaluation devices due to its small form factor.
-
特徴
- Two satellite boards, integrating:
- VL53L0X 3-in-1 ranging and gesture detection sensor
- Regulator: 5 to 2.8V range input voltage (output voltage: 2.8V)
- VL53L0X signal interface level shifter
- True distance measurement independent of target size and reflectance
- Able to function in multi-module applications
- Divisible board enabling use as mini-PCB breakout board, easy to integrate in customer device
- Allows basic gesture recognition use case
- Two satellite boards, integrating: