AEK-POW-BMSHOLD

量産中

Battery holder for cylindrical batteries and battery management system node for automotive applications

データブリーフのダウンロード

製品概要

概要

The battery management system (BMS) is a fast-growing application pervading several fields of the electronic industry including automotive and industrial markets.

To support fast evaluation and meet stringent time-to-market for BMS solutions, the AutoDevKit ecosystem has been extended to include a specific cylindrical battery holder.

The purpose of this extension is to quickly create a battery pack to evaluate ST BMS solution based on the AEK-POW-BMS63EN analog front end node hosting the L9963E and the AEK-COM-ISOSPI1 ISOSPI transceiver hosting the L9963T.

You can test the battery pack also using our latest BMS evaluation boards: AEK-POW-BMSWTX and AEK-POW-BMSNOTX.

The AEK-POW-BMSHOLD battery holder contains a maximum of 14 cells, all connected in series, and a dedicated slot and connector for our range of BMS evaluation boards.

To build a complete battery pack in both centralized or dual-ring topologies, you can stack up to three / four AEK-POW-BSMHOLD kits (the limit is the stackable weight). A separate bag inside the kit package contains six M3x12 mm pan steel screws, four M3x25 mm plus six M3x30 mm hexagonal steel spacers. These elements can be used to mount another AEK-POW-BMSHOLD layer.

The AEK-POW-BMSHOLD has a long satin ribbon tied to a buttonhole on the plexiglass used to support easy battery removal.

The internal wiring of the featured 4-pole mammoth connector allows adding a sensing resistor between pin 2 and pin 3. Pin 1 and pin 4 are, respectively, the positive and the negative terminals of the mockup. For demo purposes, a 100 mΩ, 10 W, ±1% precision resistor is included in the kit package.

The AEK-POW-BMS63EN node boards have to be connected to the crimped central connector provided in the AEK-POW-BMSHOLD kit.

The connector is organized as follows: pin 1 is the cell VBAT, pin 2 to 16 are dedicated to the battery connections, pins 17 and 18 are ext Ground, pins 19 and 20 are ISenseP and ISenseM, pins 21 to 30 are dedicated to NTCs for temperature sensing.

The even numbers with yellow cables are NTC-, whereas the odd numbers with blue cables are NTC+. Five 10 kΩ, ±1% tolerance NTC thermistors are provided in the kit.

The AEK-POW-BMSHOLD kit supports INR 18650 battery type. The estimation of SoC and SoH included in AutoDevKit Studio is computed through an extended kalman filter with characterization data coming from INR 18650 MJ1 batteries by LG.

For further information on our range of BMS evaluation boards, refer to the board related page on

and to

.

  • 特徴

    • 14-slot battery holder for cylindrical INR 18650 battery cells (not included)
    • All batteries are connected in series
    • Proper housing for the AEK-POW-BMS63EN, AEK-POW-BMSWTX and AEK-POW-BMSNOTX evaluation boards BMS node (not included)
    • Easy battery removal supported by a satin ribbon
    • Low-side current sensing through an external resistor included in the package a 100 mΩ, 10 W resistor
    • Five NTC thermistors (included)
    • Stackable kit to build a compact battery pack (mechanical parts included)
    • Dimensions 425 x 120 x 52 mm
    • Included in the AutoDevKit ecosystem

おすすめ製品

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.