STDES-PRE001V1

量産中
Design Win

Pre-charge reference design for 800V battery

データブリーフのダウンロード

製品概要

概要

The STDES-PRE001V1 is a ready to use reference design that features a 40 A pre-charge thyristor. The reference design allows us to evaluate TN4050HP-12GY as 40 A switch for automotive DC applications.

The reference design includes a driving circuit featuring a pulse transformer, and a automated short circuit detection at SCR turn on.

The key product TN4050HP-12GY is an automotive qualified 40 A 1200 V thyristor assembled in surface mounted package D²PAK.

It offers 400 A surge peak current and overvoltage robustness VDSM up to 1400 V. It also has an optimized creepage distance of 3.5 mm.

  • 特徴

    • 400 V or 800 V bus pre-charge with lower value of resistor or PTC
    • High surge current capability for faster pre-charge
    • 4 kV insulation between LV and HV
    • Pre-charge with single MCU output (pulsed)
    • Automatic detection of HV short condition at SCR turn-on
    • Automatic stop of SCR with pre-charge PTC
    • Pre-charge on NEGATIVE or POSITIVE terminal

品質 & 信頼性

製品型番 概要 ECCN (EU) ECCN (US) パッケージ 梱包タイプ RoHSコンプライアンスグレード 材料宣誓書**
STDES-PRE001V1
Pre-charge reference design for 800V battery
- - D2PAK - -

STDES-PRE001V1

Package:

-

Material Declaration**:

General Description

Pre-charge reference design for 800V battery

ECCN (EU)

-

ECCN (US)

-

Package

D2PAK

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
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
Buy On Line
STDES-PRE001V1
Available at distributors

販売代理店在庫 STDES-PRE001V1

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STDES-PRE001V1 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STDES-PRE001V1

概要:

Pre-charge reference design for 800V battery

Buy On Line:

-

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。