STEVAL-MKI108V1

生産終了
Design Win

L3G4200D and LSM303DLHC 9 axis module for a standard DIL24 socket

データブリーフのダウンロード

製品概要

概要

The STEVAL-MKI108V1 adapter board is designed to facilitate the evaluation of the L3G4200D and LSM303DLHC devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI108V1 can be plugged into a standard DIL24 socket. The adapter provides the complete L3G4200D/LSM303DLHC pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

  • 特徴

    • Complete L3G4200D and LSM303DLHC pinout in a standard DIL24 socket
    • Fully compatible with all other available adapter boards
    • RoHS compliant