STEVAL-MKI128V2

生産終了
Design Win

ST MEMS sensor system module

データブリーフのダウンロード

製品概要

概要

The ST MEMS sensor system module integrates an LSM303D system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor, along with ST’s L3GD20 3D gyroscope sensor, LPS25H high accuracy pressure sensor and HTS221 capacitive digital relative humidity and temperature sensor.

ST's new iNEMO system module product family is designed for enhanced multiple degrees-of-freedom motion detection, delivering multi-sensing integration to reduce system architecture size and BOM, and to improved accuracy.

  • 特徴

    • Analog supply voltage 2.4 V to 3.6 V
    • Digital supply voltage I/Os, 1.8 V
    • Low-power mode
    • Power-down mode
    • 3D accelerometer sensor
      • ±2g/±4g/±8g/±16g dynamic, selectable full-scale acceleration range
    • 3D gyroscope sensor
      • ±245/±500/±2000 dps dynamic, selectable full-scale angular rate
    • 3D magnetometer
      • - ±2/±4/±8/±12 gauss dynamically selectable magnetic full-scale
    • High accuracy pressure sensor
      • Piezoresistive pressure sensor
      • 260-1260 mbar absolute pressure range
      • Low power consumption
      • Low noise (0.020 mbar RMS)
      • 25 cm resolution
    • Humidity and temperature sensor:
      • 0 to 100% RH range
      • -40 to 120 °C temperature range
      • 16 bit ADC measurements
    • ECOPACK®, RoHS, and “Green” compliant