製品概要
概要
The STM32100B-EVAL evaluation board is designed as a complete development environment for the STMicroelectronics ARM™ Cortex-M3 core-based STM32F100VBT6 128-Kbyte microcontroller.
With a complete range of hardware evaluation features, the STM32100B-EVAL board is designed to help developers evaluate all device peripherals (such as HDMI CEC, motor control, LCD, microSD Card™, serial Flash, speaker, IrDA and USART) and develop their own applications.
Extension connectors make it possible to easily connect a daughterboard or wrapping board for a specific application.
An ST-LINK is integrated on the board as an embedded in-circuit debugger and programmer for the STM32F100VBT6 MCU.