STのNVRAM(不揮発性RAM)製品は、電力供給がない場合でもデータを保護し、優れた耐久性と高速での書込みを特徴とします。
STのZEROPOWER®デバイスは、16Kbits~32Mbitsの製品レンジを2タイプのパッケージで提供しています。バッテリを搭載したDIPパッケージ封止のソリューション、もしくは取り外し可能 / 交換可能なバッテリSNAPHAT向けの表面実装型SOICパッケージから選択いただけます。
Please provide email
Please enter code
Congratulations!
Simple subscription
Congratulations!
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
以下の製品のお知らせを受け取れます
- 不揮発性RAM
You can re-use the validation code to subscribe to another product or application.