製品概要
概要
The LSM6DSOP is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.
The LSM6DSOP has been designed for smart pen applications, offering multiple power modes and also real, virtual and batch sensors with 9 kbytes for dynamic data batching. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes. The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the characteristics of the sensing element.
The LSM6DSOP has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.
High robustness to mechanical shock makes the LSM6DSOP the preferred choice of system designers for the creation and manufacturing of reliable products. The LSM6DSOP is available in a plastic land grid array (LGA) package.
For further information, please contact your local ST sales office or your distributor.
-
特徴
- Power consumption: 0.55 mA in combo high-performance mode
- “Always-on" experience with low power consumption for both accelerometer and gyroscope
- Smart FIFO up to 9 kbytes
- ±2/±4/±8/±16 g full scale
- ±125/±250/±500/±1000/±2000 dps full scale
- Analog supply voltage: 1.71 V to 3.6 V
- Independent IO supply (1.62 V)
- Compact footprint: 2.5 mm x 3 mm x 0.83 mm
- SPI / I²C serial interface with main processor data synchronization
- Standard interrupts: wakeup, 6D/4D orientation, activity/inactivity recognition, stationary/motion detection
- Programmable Finite State Machine: accelerometer, gyroscope
- Embedded temperature sensor
- ECOPACK, RoHS and “Green” compliant
EDAシンボル / フットプリント / 3Dモデル
品質 & 信頼性
製品型番 | マーケティング・ステータス | パッケージ | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|
LSM6DSOPTR | 量産中 | LGA 14L 2.5x3x0.86 mm | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | パッケージ | 梱包タイプ | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||
LSM6DSOPTR | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
LSM6DSOPTR 量産中
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。