ユーザ・マニュアル
- EVAL6470H-DISC: fully integrated stepper motor driver based on the L6470 and STM32™
- Low power motor control board STEVAL-IHM036V1 featuring SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
- Quick start guide STKNX evaluation board (EVALKITSTKNX)
- ST7540 power line modem firmware stack
- STEVAL-IPC004V1: handheld point-of-sale (POS) based on the STM32F1 series
テクニカルノート
- Description of WLCSP for microcontrollers and recommendations for its use
- Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Security bulletin TN1489-ST-PSIRT: Physical attacks on STM32 and STM32Cube firmware
- Tape and reel shipping media for STM32 microcontrollers in BGA packages
製品プレゼンテーション
Certification Document
アプリケーション・ノート
- In-home display for ZigBee® smartplug
- 250 W grid connected microinverter
- APWlink+ microphone USB demonstration boards based on the MP34DT01, MP45DT02, or MP34DB01
- Audio and waveform generation using the DAC in STM32 products
- Audio hub demonstration kit supporting the M45DT02, MP34DB01, and MP34DT01 microphones
エラッタ・シート
- STM32F100x4, STM32F100x6, STM32F100x8 and STM32F100xB low and medium-density value line device errata
- STM32F100xC, STM32F100xD and STM32F100xE high-density value line device errata
- STM32F101x4/6, STM32F102x4/6, STM32F103x4/6 device errata
- STM32F101x8/B, STM32F102x8/B and STM32F103x8/B medium-density device limitations
- STM32F101xC/D/E, STM32F103xC/D/E device errata
データシート
- Connectivity line, ARM®-based 32-bit MCU with 64/256 KB Flash, USB OTG, Ethernet, 10 timers, 2 CANs, 2 ADCs, 14 communication interfaces
- High-density access line, ARM®-based 32-bit MCU with 256 to 512 KB Flash, 9 timers, 1 ADC and 10 communication interfaces
- High-density performance line Arm®-based 32-bit MCU with 256 to 512KB Flash, USB, CAN, 11 timers, 3 ADCs, 13 communication interfaces
- High-density value line, advanced Arm®-based 32-bit MCU with 256 to 512 KB Flash, 16 timers, ADC, DAC & 11 comm interfaces
- Low & medium-density value line, advanced ARM®-based 32-bit MCU with 16 to 128 KB Flash, 12 timers, ADC, DAC & 8 comm interfaces