A. Support Multiple IC Families and Input/Output Peripherals
- Input/Output: Tube, Tape, and Tray
- Supported IC: EEPROM, NAND/ NOR flash, MCU, eMMC, and UFS, etc.
- Supported IC Package: SOP, SSOP, TSSOP, PLCC, QFN, LQFP, BGA, and WLCSP, etc.
- Optional Inspection System: Laser, Label Printer, Ink Marker, and 3D Inspection
B. High Expansibility and Throughput
- Able to embed six sets of NuProgPlus to reach 96 programming sites and 3600 UPH
- Adjustable Socket Actuating Kit
C. Programming Software
- Software support NAND flash Bad Block Skip, Partition Programming, and Work Project
D. Auto Teach Feature
- September Automatically procedural adjust the handler’s parameters and the height of nozzles increasing the speed of system adjustment
- Self-detection Function increases the accuracy and stabilities for the nozzle’s pick and place
F. MES (Manufacturing Execution System)
- DediProg handlers are able to apply to different MES production lines via an API protocol. Work report can be converted to an excel file as a record
対応製品 | M24SR,STM32 |
サイト |
Served Countries:
Worldwide