PHYTEC specializes in cost-effective ISO9001-qualified embedded hardware development solutions for customers requiring high-reliability coupled with aggressive timelines. This is backed up with an on campus production facillity at the headquarters in Mainz.
PHYTEC has strong expertise in 32-bit microprocessors design and routing constraints with high speed buses and complex network interfaces. Services offered:
- Analysis: Technical feasibility, BoM cost feasibility
- Schematics and PCB Layout development, Verification and Validation
- Pre & Post Layout Signal Integrity Analysis, Thermal Simulation
- FMEA Analysis, MTBF prediction
- Prototyping: PCB Fabrication & Assembly
- Testing: Board bring-up, Engineering Validation Tests, Design Verification Tests
- Obsolescence management, Feature enhancement
- EMI/ EMC and Regulatory certifications: CE, FCC, RoHS, ESD, Safety, Environmental Tests
- Design transfer, Pilot production and Production support
対応製品 | STM32MP1 |
提供サービス | Certification, Firmware Design, Hardware Design, Software Design, System Architecture, System Design |
サイト |
ST製品 |
---|
Served Countries:
Worldwide